Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GSV-..L/S - Bulkhead fittings, ISO 8434-1-BHSC+LN
Bill of material
GSV-06L 708.1500.060.20 3
TYPE
Type
GSV-06L
MATNR
Mat.-Nr.
708.1500.060.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
M1
Thread
12x1.5
L1
Length
64.0 mm
L2
Length
7.0 mm
L3
Length
27.0
L6MIN
L6 min.
3 mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
14 mm
SW2
Width across flats
17 mm
SW3
Width across flats
17 mm
E
Diameter
4.0 mm
KG
Weight
72 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices